NetShelter SX External Air Sealing Kit (qty 10)
SKU: AR7731
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC NetShelter Airflow Management
External air sealing kit uses magnetic strips to seal openings at the base and the roof of up to 10 NetShelter SX racks, preventing air recirculation and increasing cooling efficiency.
Overview
Presentation
External air sealing kit uses magnetic strips to seal openings at the base and the roof of up to 10 NetShelter SX racks, preventing air recirculation and increasing cooling efficiency.
Lead time
Usually in Stock
Physical
Color
Black
Depth
0.08 in (2 mm)
Height
4.8 in (121 mm)
Net Weight
22.42 lb(US) (10.17 kg)
Width
47.2 in (1200 mm)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
36
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.