Schneider Electric Marketplace Logo
products cart iconCart

NETSHELTER SX HIGH SEISMIC REGION & OSHPD BOLT-DOWN KIT

SKU: AR7701A-S

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Bolt-down kit designed for high seismic regions

success

Ensures stability and safety of rack enclosures in earthquake-prone areas

success

Comes with all necessary mounting hardware

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

14 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter Shelving & Mounting Accessories

bullet

Bolt-down kit designed for high seismic regions

bullet

Ensures stability and safety of rack enclosures in earthquake-prone areas

bullet

Comes with all necessary mounting hardware

bullet

Designed for NetShelter SX racks

The AR7701A-S is a NetShelter SX High Seismic Region and OSHPD Bolt-Down Kit designed to secure rack enclosures in high seismic regions. The kit includes mounting hardware and an installation guide, and it is compliant with OSHPD standards. The dimensions are 2.6 inches in height, 12.5 inches in width, and 2.008 inches in depth, with a net weight of 2.006 lbs. The kit ensures the stability and safety of rack enclosures during seismic events.

Main

Product or Component Type

Bolt set

Provided equipment

Physical

Color

Black

Height

2.6 in (66 mm)

Width

12.5 in (318 mm)

Depth

2.008 in (51 mm)

Product Weight

2.006 lb(US) (0.91 kg)

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

14 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

14 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.