NetShelter Zero U Accessory Mounting Bracket
SKU: AR7711
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Installs in various locations within the enclosure, providing mounting options for Rack PDUs and other small accessories
Measures 3.3 inches in height, 4.4 inches in width, and 2.09 inches in depth, saving space
Includes an installation guide and mounting hardware for easy setup
Environmental Data
APC NetShelter Shelving & Mounting Accessories
Installs in various locations within the enclosure, providing mounting options for Rack PDUs and other small accessories
Measures 3.3 inches in height, 4.4 inches in width, and 2.09 inches in depth, saving space
Includes an installation guide and mounting hardware for easy setup
Made from robust materials to ensure long-lasting performance
It is a Zero U Mounting Bracket designed for versatile installation within an enclosure. It provides mounting options for Rack PDUs and other small accessories. It includes an installation guide and mounting hardware.
Overview
Presentation
Installs in various locations within the enclosure; for example, on the vertical mounting flanges and on the vertical 0U accessory channels. Provides mounting options for Rack PDUs and other small accessories.
Main
Product or Component Type
Mounting bracket kit
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.