Schneider Electric Marketplace Logo
products cart iconCart

Neutral assembly, PowerPacT H, up to 100A

SKU: SN100FA

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Worldwide availability with unique global part numbers

success

Flexible and simple offer with proven performance

success

Direct access to energy metering and energy efficiency

Compatible Products

Accessories (1)

Boxes (9)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

Industrial and Residential Circuit Breaker Enclosures

bullet

Worldwide availability with unique global part numbers

bullet

Flexible and simple offer with proven performance

bullet

Direct access to energy metering and energy efficiency

The PowerPacT™ H-frame circuit breakers are designed to protect electrical systems from damage caused by overloads and short circuits. The H-, J-, L-Frame circuit breakers are available with either thermal-magnetic or Micrologic™ electronic trip units. The amperage ratings of the thermal trip elements are calibrated at 104°F (40°C) free air ambient temperature. Per the National Electric Code® (NEC®) and the Canadian Electrical Code, standard circuit breakers may only be applied continuously at up to 80% of their rating. This PowerPacT H, Insulated Neutral Assembly, Groundable, 15-100A. breakers using up to three padlocks.

Main

Range of Product

PowerPact H

Circuit breaker type

Standard

Ordering and shipping details

Category

US10DE100030

Discount Schedule

0DE1

GTIN

785901461029

Returnability

Yes

Country of origin

MX

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No