Operating mechanism, flange mounted, variable depth, handle mechanism, 6in handle, NEMA 4X enclosure
SKU: 9422A2
Enter ZIP code to see pricing
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
UL 9422 Flange Mount, Disconnect Switches
Used with all disconnect switch and circuit breaker installations
Designed for variable depth, flange mounting applications
Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
Two mounting methods offered for flexibility
Disconnect switches were designed for control panel installations
PowerPacT M, P, and R-Frame circuit breakers offer a whole range of field installable accessories, allowing modifying the circuit breaker at any time in the design and build cycle. This handle mechanism is a 6 inch handle depth for NEMA 4/4X. This handle is for use with 30-200A 9422 switches and all circuit breaker mechanisms. This product complies with UL standards.
Main
Product
Handle Mechanism
For Use With
Disconnect switches (30...200 A)
Complementary
Product Type
Variable depth
Product destination
disconnect switches (30...200 A)
Enclosure Types
NEMA 4/4X enclosures
Handle Length
6 in (152.4 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.