Pack with 1 wireless and batteryless push button +1 non configurable receiver + 1 set of caps, Harmony XB5, plastic, 22mm, 24V DC
SKU: XB5RMB03
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony 22 mm XB5R/XB4R Wireless Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This Harmony XB5, flush black wireless push button and receiver unitset is supplied with 24V DC input and is mounted in a plastic handybox. This wireless batteryless push button with handybox is ideal for standalone remote control of conveyor and unaccessible machines. It is delivered pre-mounted in a handy box which saves the need for assembly in a cabinet. The receiver is also DIN rail mountable. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is easily installed into standard 22mm diameter cut-outs. It complies with most radio emission standards, for a guaranteed comfort during design and project approval.
Main
Range of Product
Harmony XB5R
Product or Component Type
Wireless and batteryless package
Device short name
XB5R
Head material
Plastic
frequency
emission class
5M00G7W
Antenna type
Omnidirectional
Complementary
Control type
Wireless and batteryless push-button handy box assembled on fixing collar
Type of receiver
Non-programmable receiver 1 relay)
[Us] Rated Supply Voltage
24 V DC
Kit composition
Communication port protocol
Zigbee IEEE 802.15.4
Max power consumption in W
1 mW
Number of Channels
1
Modulation technique
O-QPSK
Bandwidth
5 MHz
Antenna gain
0 dBi
[Us] rated supply voltage
24 V
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
31
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
AUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.