Padlocking device, Harmony 9001K, Harmony 9001SK, 30 mm, for mushroom 41mm
SKU: 9001K162
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This product is part of the Harmony 9001K range, an offer of padlock attachments. The 30mm pushbutton padlock attachment is used to holds button in depressed position. It is suitable for use in automotive, machine tools, crane and hoist, food and beverage, material handling, petrochemical, wastewater treatment, metallurgy and industrial applications. It is compatible with K, KX, SK non illuminated and illuminated push pull operators. It is easily installed into 1/16inch to 3/16inch diameter panel cut outs. This robust range offers long-term reliability in heavy duty industrial applications and extreme environments.
Main
Range of Product
Product or Component Type
Padlocking device
Accessory / Separate Part Type
Padlock attachment
Accessory / separate part category
Spare parts
Complementary
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.