Panelboard accessory, NF, installation kit, main breaker, 250A, J-Frame
SKU: N250MJ
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
NQ and NF offer a wide selection of accessories and replacement parts
Factory assembled options allow design flexibility and maximizes job productivity
Ready to assemble kits and accessories for on-site design changes
NF Panelboards
NQ and NF offer a wide selection of accessories and replacement parts
Factory assembled options allow design flexibility and maximizes job productivity
Ready to assemble kits and accessories for on-site design changes
Easy to modify or extend the use of the panelboard
NF Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. NF Panelboards have modular construction to accept field installable accessories and conversion kits. This panelboard accessory is a installation kit for installing vertical main circuit breakers in NF panelboards. This kit is rated at 250A and for J frame breakers.
Main
Product
Installation kit
Accessory / separate part category
Installation accessory
Provided equipment
Circuit breaker type
Complementary
Device Application
circuit breaker 250 A
Tightening torque
60.2…64.6 lbf.in (6.8…7.3 N.m)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No