Schneider Electric Marketplace Logo
products cart iconCart

Panelboard accessory, NQ, ground bar kit, 12 circuits, 225A max

SKU: PK9GTA

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards

success

Product characteristics conformity is certified by the Underwriters Laboratories (UL)

Compatible Products

Distribution (19)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

QO™ Load Centers

bullet

I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards

bullet

Product characteristics conformity is certified by the Underwriters Laboratories (UL)

By grounding the system, it helps prevent electrical shock hazards and ensures that stray electrical currents are safely directed to the earth. It acts as a centralized location where all ground wires from branch circuits are securely connected. It provides a neat and organized way to terminate multiple ground conductors, making the panel easier to inspect and maintain. This is a Ground Lug kit compatible for both QO and Homeline Load Center. It has 9 number of circuits which accepts (1) #14# 4 or (2) #14 or #12AWG copper or (1) #12#4 or (2) #12 or #10AWG aluminum.

Main

product line

QO

product type

Bar

Complementary

Number of connectors

9

wire size

Provided equipment

2 screw

Bar length

3.8 in (96 mm)

Maximum length of segment

3.1 in (80 mm)

Device mounting

Direct mounting back of enclosure

Height

0.437 in (11.100 mm)

Depth

0.312 in (7.925 mm)

Tightening torque

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No