Schneider Electric Marketplace Logo
products cart iconCart

Panelboard accessory, NQ, lug kit, feed thru, 400A, 42 CCT or lower

SKU: NQFTL4L

Enter ZIP code to see pricing

loader
success

NQ and NF offer a wide selection of accessories and replacement parts

success

Factory assembled options allow design flexibility and maximizes job productivity

success

Ready to assemble kits and accessories for on-site design changes

Compatible Products

Accessories (1)

Distribution (11)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

NQ Panelboards

bullet

NQ and NF offer a wide selection of accessories and replacement parts

bullet

Factory assembled options allow design flexibility and maximizes job productivity

bullet

Ready to assemble kits and accessories for on-site design changes

bullet

Easy to modify or extend the use of the panelboard

NQ Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. NQ Panelboards have modular construction to accept field installable accessories and conversion kits. This panelboard accessory is a lug kit used for feed thru systems. This kit is rated at 400A and is for less than or equal to 42 circuits.

Main

Product

Lug kit

Provided equipment

Connector 4

Complementary

Number of circuits

Current Rating

400 A

Tightening torque

60.2…64.6 lbf.in (6.8…7.3 N.m) (AWG 1/0...750 kcmil)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No