Schneider Electric Marketplace Logo
products cart iconCart

Panelboard accessory, NQ, main breaker kit, 225A, Q-Frame

SKU: NQMB2Q

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

NQ and NF offer a wide selection of accessories and replacement parts

success

Factory assembled options allow design flexibility and maximizes job productivity

success

Ready to assemble kits and accessories for on-site design changes

Compatible Products

Accessories (2)

Circuit Breakers (5)

Distribution (20)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

NQ Panelboards

bullet

NQ and NF offer a wide selection of accessories and replacement parts

bullet

Factory assembled options allow design flexibility and maximizes job productivity

bullet

Ready to assemble kits and accessories for on-site design changes

bullet

Easy to modify or extend the use of the panelboard

NQ Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. NQ Panelboards have modular construction to accept field installable accessories and conversion kits. This is a Main breaker to convert panelboard from main lug to main breaker application. This kit is an adapter kit for Q Frame circuit breakers. This kit includes a main circuit breaker mounting pan, deadfront cover and support brackets, and installation hardware.

Main

Product

Installation kit

Accessory / separate part category

Installation accessory

Total number of wires

3

Provided equipment

Connector 6

Circuit breaker type

QB

Complementary

Number of spaces

Device Application

QB/QD/QJ/QL circuit breaker 225 A

Tightening torque

274.4 lbf.in (31 N.m)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.