Schneider Electric Marketplace Logo
products cart iconCart

Panelboard enclosure box, NQ/NF, Type 3R/5/12, 20in W x 26in H x 6.5in D

SKU: MH26WP

Enter ZIP code to see pricing

loader
success

Enclosure box for NQ and NF Panelboards

success

NEMA 3R/5/12 rated at 26 in tall

success

Interiors are field convertible to top or bottom feed

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

2 kg CO2 eq.

See All

Compatible Products

Cables (1)

Distribution (1)

Spare parts (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

NF Panelboards

bullet

Enclosure box for NQ and NF Panelboards

bullet

NEMA 3R/5/12 rated at 26 in tall

bullet

Interiors are field convertible to top or bottom feed

bullet

Modular construction accepts field installable accessories

bullet

UL Listed and CSA rated

NQ and NF Panelboards applications include commercial buildings, industrial buildings, data centers, stadiums, and offices. NQ and NF Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. These panelboards have many different options for your enclosure box and its accessories. This enclosure box is rated as a Type 3R/5/12 with removable blank end walls. The enclosure dimensions are 20 inch width x 26 inch height x 6.5 inch depth. NQ and NF enclosures are UL listed for use in the USA and Canada. The end walls of NF and NQ enclosures are removable to simplify field modification to support the widest range of electrical conduit connections. NC trim fronts for interiors rated up to 250A may be screwed directly to the deadfront of the NF or NQ panelboard. NC trim fronts for interiors rated 400A or greater are vented and designed to be screwed directly to the Type 1, 2 enclosure of the NF or NQ panelboard. MHxxWP enclosures provide Type 3R/5/12 protection to NF and NQ Panelboards, and are supplied with removable blank end walls. MHxxBE and MHxxD9 Type 1 enclosures are supplied with removable blank end walls at both ends. MHxx enclosures have one blank end wall and one end wall with knockouts for common conduit sizes.

Main

Product

Enclosure

Complementary

Material

Steel

Height

26 in (660.4 mm)

Width

20 in (508 mm)

Depth

6.5 in (165.1 mm)

Device mounting

Surface

Tightening torque

3 N.m

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

2 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

97

Circularity Profile

No need of specific recycling operations

Take-back

No