Schneider Electric Marketplace Logo
products cart iconCart

Panelboard enclosure cover, NQ/NF, Type 1, surface, for 20in W x 38in H box

SKU: NC38S

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Enclosure cover for NQ and NF Panelboards

success

NEMA 1 rated at 38 in tall

success

Surface design

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

87 kg CO2 eq.

See All

Compatible Products

Boxes (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

NF Panelboards

bullet

Enclosure cover for NQ and NF Panelboards

bullet

NEMA 1 rated at 38 in tall

bullet

Surface design

bullet

Interiors are field convertible to top or bottom feed

bullet

Modular construction accepts field installable accessories

NQ and NF Panelboards applications include commercial buildings, industrial buildings, data centers, stadiums, and offices. NQ and NF Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. These panelboards have many different options for your enclosure box and its accessories. This enclosure cover is a steel Type 1 for surface mount NF and NQ panelboards. This cover is for a 20 inch width x 38 inch height box. NQ and NF enclosures are UL listed for use in the USA and Canada.

Main

Product

Surface cover

Color

Gray

Cover type

Surface cover

Complementary

Material

Steel

Height

38.12 in (968.25 mm)

Width

20.12 in (511.05 mm)

Tightening torque

Cover 10...12 lb.in

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

87 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

71 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

97

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.