Panelboard enclosure cover, NQ/NF, Type 1, surface, ventilated, for 20in W x 80in H box
SKU: NC80VS
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Modular construction allows for easy assembly or modification
Available enclosures NEMA Type 1, 2, 3R, 4, 4X, 5, and 12
Accessories and replacement parts allow design flexibility and maximizes job productivity
Environmental Data
NF Panelboards
Modular construction allows for easy assembly or modification
Available enclosures NEMA Type 1, 2, 3R, 4, 4X, 5, and 12
Accessories and replacement parts allow design flexibility and maximizes job productivity
Type 1, 2, 3R/5/12 available ready to install from distributor inventory
NQ and NF Panelboards applications include commercial buildings, industrial buildings, data centers, stadiums, and offices. NQ and NF Panelboards are versatile panelboards that feature a wide selection of circuit breakers, accessories, and ready to install kits. These panelboards have many different options for your enclosure box and its accessories. This enclosure cover is a ventilated steel Type 1 for surface mount NF and NQ panelboards. This cover is for a 20 inch width x 80 inch height box. NQ and NF enclosures are UL listed for use in the USA and Canada.
Main
Product
Surface cover
Color
Gray
Cover type
Surface cover
Type of front plate
Ventilated
Complementary
Material
Steel
Height
80.12 in (2035.05 mm)
Width
20.12 in (511.05 mm)
Tightening torque
Cover 10...12 lb.in
Environmental footprint
Total lifecycle Carbon footprint
251 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
206 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
12 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
33 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
97
Circularity Profile
No need of specific recycling operations
Take-back
No