Schneider Electric Marketplace Logo
products cart iconCart

Panelboard interior, NF, main lugs, 250A, Al bus, 30 pole spaces, 3 phase, 4 wire, 600Y/347VAC max

SKU: NF430L2

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Interior for NF Panelboards

success

3 phase system with 30 pole spaces

success

250A main lugs with aluminum bus

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

119 kg CO2 eq.

See All

Compatible Products

Accessories (3)

Circuit Breakers (20)

Interface connections (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

NF Panelboards

bullet

Interior for NF Panelboards

bullet

3 phase system with 30 pole spaces

bullet

250A main lugs with aluminum bus

bullet

Voltage ratings of 600Y/347VAC max

bullet

Interiors are field convertible to top or bottom feed

NF Panelboard interiors may be used in a wide variety of applications including: commercial buildings; industrial buildings; data centers; stadiums; and offices. NF Panelboards are versatile panelboards that feature a wide selection of bolt-on branch circuit breakers, integral main circuit breakers, bus mounted SPDs, and a wide variety of ready to install accessory kits. NF Panelboard interiors are field convertible to support top or bottom feed. This main lugs interior is rated 250A for 600Y/347VAC, has a plated aluminum bus, and 30 pole spaces. NF Panelboards are convertible from main lugs to main circuit breaker. NF Panelboards offer 200% rated neutrals for nonlinear loads. Factory installed options include phenolic nameplates, power monitoring of mains and branch circuits, split bus interiors, and neutral assemblies which support up to 36 100A branch circuit breakers. NF Panelboards are available with IP2X per IEC 60529 barriers for UL service entrance applications. Interior has an interrupt current rating of up to 65kA (depending upon the circuit breakers installed). This NF panelboard interior is UL listed for applications in the USA and Canada. Interior accepts ECB, EDB, EGB, and EJB bolt-on branch circuit breakers. Standard mechanical main lug connections will accept copper or aluminum wire. Kits available to replace standard main mechanical lugs with compression lugs, sub-feed lugs, or a vertically mounted main circuit breaker. NF Panelboard interiors are available with plated aluminum or copper bus. Standard 100% rated neutrals accept aluminum and copper wire; field installable kits support 200% rated or copper neutral assembly requirements. NF Panelboards may be used in voltage systems up to 600Y/347VAC.

Main

Panelboard Type

Main lugs

Branch Circuit Breaker Type

EDB/EDG/EDJ

Busbar Material

Aluminium

Complementary

Number of spaces

30

Enclosure Nominal Height

Enclosure Nominal Width

20 in (508 mm)

Enclosure Nominal Depth

Line Rated Current

250 A

[Iu] rated interrupted current

65 kA

Number of Phases

3 phase 4 wires

Voltage Rating

600Y/347 V AC

Connections - terminals

Tightening torque

Height

33 in (838.2 mm)

Width

10.44 in (265.18 mm)

Product Weight

24.008 lb(US) (10.89 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

119 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

60 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

33 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

23 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

94

Circularity Profile

No need of specific recycling operations

Take-back

No