Schneider Electric Marketplace Logo
products cart iconCart

Panelboard interior, NQ, main lugs, 100A, Cu bus, 18 pole spaces, 1 phase, 3 wire, 240VAC, 48VDC

SKU: NQ18L1C

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Interior for NQ Panelboards

success

1 phase system with 18 pole spaces

success

100A main lugs with copper bus

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

56 kg CO2 eq.

See All

Compatible Products

Accessories (5)

Circuit Breakers (20)

Interface connections (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

NQ Panelboards

bullet

Interior for NQ Panelboards

bullet

1 phase system with 18 pole spaces

bullet

100A main lugs with copper bus

bullet

Voltage ratings of 240VAC and 48VDC

bullet

Interiors are field convertible to top or bottom feed

NQ Panelboard interiors may be used in a wide variety of applications including: commercial buildings; industrial buildings; data centers; stadiums; and offices. NQ Panelboards are versatile panelboards that feature a wide selection of bolt-on and plug-on branch circuit breakers, integral main circuit breakers, branch mounted SPDs, and a wide variety of ready to install accessory kits. The interiors are field convertible to support top or bottom feed. This main lugs interior is rated 100A for 240VAC and 48VDC, has a plated copper bus, and 18 pole spaces. NQ Panelboards are convertible from main lugs to main circuit breaker. NQ Panelboards offer 200% rated neutrals for nonlinear loads. Factory installed options include phenolic nameplates, power monitoring of mains and branch circuits, split bus interiors, and neutral assemblies which support up to 36 100A branch circuit breakers. NQ Panelboards are available with IP2X per IEC 60529 barriers for UL service entrance applications. Interior has an interrupt current rating of up to 65kA (depending upon the circuit breakers installed). This NQ panelboard interior is UL listed for applications in the USA and Canada. Interior accepts QOB, QOBVH and QHB bolt-on and QO, QOVH and QH plug-on branch circuit breakers. Standard mechanical main lug connections will accept copper or aluminum wire. NQ Panelboard interiors are available with plated aluminum or copper bus. 100A branch circuit breakers may be installed on both sides of NQ Panelboard interiors.

Main

Product Type

Interiors

Panelboard Type

Main lugs

Branch Circuit Breaker Type

Busbar Material

Copper

Complementary

Number of spaces

18

Enclosure Nominal Height

26 in (660.4 mm)

Enclosure Nominal Width

20 in (508 mm)

Enclosure Nominal Depth

Line Rated Current

100 A

[Iu] rated interrupted current

Number of Phases

1 phase 3 wires

Voltage Rating

Tightening torque

Height

21 in (533.4 mm)

Width

10.44 in (265.18 mm)

Product Weight

12.19 lb(US) (5.53 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

56 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

41 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

91

Circularity Profile

No need of specific recycling operations

Take-back

No