Panelboard interior, NQ, main lugs, 225A, Cu bus, 72 pole spaces, 3 phase, 4 wire, 240VAC, 48VDC
SKU: NQ472L2C
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ready to install interior assembly
Field convertible to top or bottom feed
Available as main lug or main breaker
Environmental Data
NQ Panelboards
Ready to install interior assembly
Field convertible to top or bottom feed
Available as main lug or main breaker
Interiors accept QO(VH) plug in and QOB(VH) bolt on circuit breakers
Interiors are field convertible to top or bottom feed
NQ Panelboard interiors may be used in a wide variety of applications including: commercial buildings; industrial buildings; data centers; stadiums; and offices. NQ Panelboards are versatile panelboards that feature a wide selection of bolt-on and plug-on branch circuit breakers, integral main circuit breakers, branch mounted SPDs, and a wide variety of ready to install accessory kits. The interiors are field convertible to support top or bottom feed. This main lugs interior is rated 225A for 240VAC and 48VDC, has a plated copper bus, and 72 pole spaces. NQ Panelboards are convertible from main lugs to main circuit breaker. NQ Panelboards offer 200% rated neutrals for nonlinear loads. Factory installed options include phenolic nameplates, power monitoring of mains and branch circuits, split bus interiors, and neutral assemblies which support up to 36 100A branch circuit breakers. NQ Panelboards are available with IP2X per IEC 60529 barriers for UL service entrance applications. Interior has an interrupt current rating of up to 65kA (depending upon the circuit breakers installed). This NQ panelboard interior is UL listed for applications in the USA and Canada. Interior accepts QOB, QOBVH and QHB bolt-on and QO, QOVH and QH plug-on branch circuit breakers. Standard mechanical main lug connections will accept copper or aluminum wire. NQ Panelboard interiors are available with plated aluminum or copper bus. 100A branch circuit breakers may be installed on both sides of NQ Panelboard interiors.
Main
Product Type
Interiors
Panelboard Type
Main lugs
Branch Circuit Breaker Type
Busbar Material
Copper
Complementary
Number of spaces
72
Enclosure Nominal Height
44 in (1117.6 mm)
Enclosure Nominal Width
20 in (508 mm)
Enclosure Nominal Depth
Line Rated Current
225 A
[Iu] rated interrupted current
Number of Phases
3 phase 4 wires
Voltage Rating
Connections - terminals
Tightening torque
Height
39 in (990.6 mm)
Width
10.44 in (265.18 mm)
Environmental footprint
Total lifecycle Carbon footprint
114 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
82 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
28 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
91
Circularity Profile
No need of specific recycling operations
Take-back
No