Pendant control station, Harmony XAC, plastic, yellow, pistol grip, 2 push buttons with NO+NC
SKU: XACA205
Enter ZIP code to see pricing
For auxiliary circuits
Double insulated polypropylene casing
Screw clamp terminal connections
Environmental Data
Harmony XAC Medium-Duty Pendant Stations

For auxiliary circuits
Double insulated polypropylene casing
Screw clamp terminal connections
Simple;assured operator pendant control
Designed for mechanical handling
This yellow, complete ready to use, pendant station for control circuits is designed for control of single-speed hoist motors. Its pistol grip design makes it very intuitive and comfortable for the operator to use. It comprises a polypropylène enclosure with 2 standard push buttons mechanically interlocked. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65. This robust pendant control station complies with the safety requirements of IEC standards.
Main
Range of Product
Harmony XAC
Product or Component Type
Pendant control station
Device short name
XACA pistol grip
Complementary
Control station type
Double insulated
Enclosure Material
Polypropylene
Control Type
Intuitive
Electrical circuit type
Control circuit
Enclosure Type
Complete ready for use
Control station application
Control of single speed hoist motor
Control station composition
2 push-buttons
Control button type
Product compatibility
ZB2BE102 + ZB2BE101 for each direction
Mechanical interlocking
With mechanical interlocking
Control station colour
Yellow
Connections - terminals
Standards
Product Certifications
Protective treatment
TH
Ambient Air Temperature for Operation
-13…158 °F (-25…70 °C)
Ambient Air Temperature for Storage
-40…158 °F (-40…70 °C)
Vibration resistance
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance
100 gn IEC 60068-2-27
Overvoltage category
Class II conforming to IEC 61140
IP degree of protection
IP65 conforming to IEC 60529
IK degree of protection
IK08 conforming to IEC 62262
Mechanical durability
1000000 cycles
Cable entry
Rubber sleeve with stepped entry 0.3…0.6 in (7…15 mm)
Contact code designation
[Ithe] conventional enclosed thermal current
10 A
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Contact operation
Slow-break
Maximum resistance across terminals
25 MOhm
Operating force
13…15 N
Short-circuit protection
10 A fuse protection cartridge gG
Rated operational power in W
Terminals description ISO n°1
Terminal identifier
Net Weight
0.7 lb(US) (0.3 kg)
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
32
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.