Pilot light, Harmony 9001K, metal, glass, fresnel lens, green, 30mm, LED green, 24...28V
SKU: 9001KP35LGG31
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This single component pilot light provides clear visual feedback on the status of your machines It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance It works at a rated voltage of 28V. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 12 and 13)
Main
Range of Product
Harmony 9001K
Product or Component Type
Pilot light
Device short name
9001K
Complementary
Bezel material
Chromium plated metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Lens type
Domed plastic
Cap/operator or lens colour
Green
Light source
Green LED
Bulb base
BA 9s
Light block supply
Direct 24...28 V AC/DC
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Operating position
Any position
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Net Weight
0.295 lb(US) (0.134 kg)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.