Pilot light, Harmony 9001K, metal, glass, fresnel lens, red, 30mm, LED red, 24...28V
SKU: 9001KP35LRR31
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This product is part of the Harmony 9001K range, an offer of pilot lights. The pilot light is supplied with domed lens with a round signalling unit head, diameter of 30mm. The supply voltage of this light block is 24 to 28V AC/DC. This pilot light has a BA9s base and red super bright LED light source for high visibility. It is furnished with screw clamp terminals for electrical connection. It can be operated by any position. It is light unit with a conventional free air thermal current of 10A and rated insulation voltage of 250V. It is heavy duty, oil-tight, waterproof and dust-tight without requiring boots thanks to its IP66 and NEMA 4 ratings. This pilot light bezel is made of chrome plated metal with plastic lens. Its dimensions are 54mm (width) x 70mm (depth) x 42mm (height) and weighs 0.134kg. It is suitable for use in automotive, machine tools, crane and hoist, food and beverage, material handling, petrochemical, wastewater treatment, metallurgy and industrial applications. This product is certified by UL, NEMA, CSA and CE. It complies with UL 508, JIS C8201-5-1, JIS C8201-1, JIS C 852, EN/IEC 60947-5-4, EN/IEC 60947-5-1, EN/IEC 60947-1 and CSA C22.2 No 14 standards. It is easily installed into 1/16inch to 1/4inch diameter panel cut outs. This robust range offers long-term reliability in heavy duty industrial applications and extreme environments.
Main
Range of Product
Harmony 9001K
Product or Component Type
Pilot light
Device short name
9001K
Complementary
Bezel material
Chromium plated metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Lens type
Domed plastic
Cap/operator or lens colour
Red
Light source
Red LED
Bulb base
BA 9s
Light block supply
Direct 24...28 V AC/DC
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Operating position
Any position
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Net Weight
0.295 lb(US) (0.134 kg)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.