Pilot light, Harmony 9001K, metal, polycarbonate, domed, red, 30mm, LED red, 120V
SKU: 9001KP38LRR9
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, red pilot light with integral LED and plastic dome is supplied with 110V AC/DC. It has a chromium-plated metal bezel. This single component pilot light provides clear visual feedback on the status of your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Pilot light
Device short name
9001K
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Lens type
Domed plastic
Cap/operator or lens colour
Red
Light source
Red LED
Bulb base
BA 9s
Light block supply
Direct 120 V AC/DC
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Shape of screw head
Cross slotted
Operating position
Any position
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
Light source
LED
[Ith] conventional free air thermal current
10 A
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
[Us] rated supply voltage
120 V AC/DC
Product Weight
0.295 lb(US) (0.134 kg)
Device presentation
Complete product
Lens type
Domed
Supply voltage
120 V
Light source colour
Red
Lens material
Polycarbonate
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.