Schneider Electric Marketplace Logo
products cart iconCart

Pilot light, Harmony 9001K, metal, polycarbonate, fresnel, green, 30mm, 380-480V

SKU: 9001KP5G31

Enter ZIP code to see pricing

loader
success

Improves security thanks to finger-safe contact blocks and light modules

success

Single screw Contact Block Fastening

success

Large metal set of accessories to customize your product

Compatible Products

Spare parts (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

bullet

Improves security thanks to finger-safe contact blocks and light modules

bullet

Single screw Contact Block Fastening

bullet

Large metal set of accessories to customize your product

bullet

Automatic self-grounding operators without additional wiring

bullet

Automatic self-grounding operators without additional wiring

This Harmony 9001K, metal pilot light with an incandescent BA 9s bulb, is supplied with 380-480V. It has a chromium-plated metal bezel, and a green polycarbonate plastic Fresnel lens. This pilot light provides an ergonomic and visual interface for your machines. It is easily installed into standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is distinguishable visually at a distance thanks to its illuminated head and clear color. It complies with UL listed file E42259 CCN NKCR, CE, and CSA LR25490 class 3211 03 certifications. Harmony 9001K is a range of heavy-duty chromium-plated metal pushbuttons, selector switches, pilot lights, and specialty operators.

Main

Range of Product

Harmony 9001K

Product or Component Type

Pilot light

Device short name

K

Complementary

Bezel material

Metal

Mounting diameter

1.2 in (30 mm)

Lens type

Fresnel plastic

Cap/operator or lens colour

Green

Bulb base

BA 9s

Light block supply

Shape of screw head

Round

Light source

Incandescent bulb

Operating Mode

Normal

Lens type

Fresnel

Supply voltage

380...480 V

Light block supply

Via integral transformer

Supply frequency

50...60 Hz

Lens material

Polycarbonate

Size

30 mm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No