Pilot light, Harmony 9001SK, plastic, polycarbonate, domed, amber, 30mm, LED yellow, 120V
SKU: 9001SKP38LYA9
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This Harmony 9001SK, amber pilot light with integral LED and plastic dome is supplied with 110V AC/DC. It has a double insulated plastic bezel. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant plastic body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Pilot light
Device short name
9001SK
Lens type
Domed plastic
Light block supply
Direct 120 V AC/DC
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Amber
Light source
LED
Bulb base
BA 9s
[Us] rated supply voltage
120 V AC/DC
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
[Ith] conventional free air thermal current
10 A
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Operating position
Any position
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Product Weight
0.181 lb(US) (0.082 kg)
Device presentation
Complete product
Lens type
Domed
[Us] rated supply voltage
120 V
Light source colour
Yellow
Lens material
Polycarbonate
Size
30 mm
Light source
LED
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.