Pilot light, Harmony 9001SK, plastic, polycarbonate, domed, red, 30mm, LED red, 24...28V
SKU: 9001SKP35LRR9
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This single component pilot light provides clear visual feedback on the status of your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED. It enables complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments. It weighs 82g. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Pilot light
Device short name
9001SK
Lens type
Domed plastic
Light block supply
Direct 24 V AC/DC
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Red
Light source
LED
Bulb base
BA 9s
[Us] rated supply voltage
24...28 V AC/DC
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
[Ith] conventional free air thermal current
10 A
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Operating position
Any position
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Net Weight
0.181 lb(US) (0.082 kg)
Device presentation
Complete product
Lens type
Domed
[Us] rated supply voltage
24...28 V
Light source colour
Red
Lens material
Polycarbonate
Size
30 mm
Light source
LED
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
Nej
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.