Pilot light, Harmony 9001SK, plastic, polycarbonate, fresnel lens, red, 30mm, LED red, 110...120V
SKU: 9001SKP1LRR31
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This illuminated red push-to-test pilot light with integral LED provides an ergonomic and visual interface for your machines It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections Tha package dimensions are 5.08 cm (width) x 32.7 cm (length) x 12.9 cm (height) High performance International standards & certifications (Marine ABS certification, Type 1, 2, 3, 3R, 4, 6, 12 and 13)
Main
Range of Product
Harmony 9001SK
Product or Component Type
Pilot light
Device short name
9001SK
Lens type
Fresnel plastic
Light block supply
Direct 110...120 V AC 50/60 Hz
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Red
Light source
Red LED
Bulb base
BA 9s
[Us] rated supply voltage
110...120 V AC 50/60 Hz
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
[Ith] conventional free air thermal current
10 A
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ui] rated insulation voltage
250 V 2)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Operating position
Any position
CAD overall width
2.1 in (54 mm)
CAD overall height
2.8 in (70 mm)
CAD overall depth
1.7 in (42 mm)
Product Weight
0.399 lb(US) (0.181 kg)
Lens type
Fresnel
Supply voltage
110...120 V
Light block supply
Via integral transformer
Light source colour
Red
Supply frequency
50...60 Hz
Lens material
Polycarbonate
Size
30 mm
Light source
LED
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No