Pilot light, Harmony XB4,metal, blue, 22mm, universal LED, plain lens, 24V AC DC
SKU: XB4BVB6
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4 plain lens modular blue pilot light is supplied with 24V AC/DC, uses a universal LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Main
Range of Product
Harmony XB4
Product or Component Type
Pilot light
Device short name
XB4
Bezel material
Chromium plated metal
Fixing collar material
Zamak
Mounting diameter
0.9 in (22.5 mm)
Head type
Standard
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Cap/operator or lens colour
Blue
Operator additional information
With plain lens
Light source
Universal LED
Bulb base
Integral LED
Light source colour
Blue
[Us] rated supply voltage
24 V AC/DC 50/60 Hz
Complementary
Height
1.9 in (47 mm)
Width
1.2 in (30 mm)
Depth
2.1 in (54 mm)
Terminals description ISO n°1
(X1-X2)PL
Net Weight
0.18 lb(US) (0.08 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Connections - terminals
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Signalling type
Steady
Current Consumption
18 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Device presentation
Complete product
Supply voltage limits
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
2
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3d14fd98-3859-4733-a5ee-a3016769973c
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
AUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.