Pilot light, Harmony XB4,metal, orange, 22mm, universal LED, plain lens, 110…120V AC
SKU: XB4BVG5
Enter ZIP code to see pricing
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4 plain lens modular orange pilot light is supplied with 110V to 120V AC, uses a universal LED. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XB4
Product or Component Type
Pilot light
Device short name
XB4
Bezel material
Chromium plated metal
Fixing collar material
Zamak
Mounting diameter
0.9 in (22.5 mm)
Head type
Standard
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Cap/operator or lens colour
Orange
Operator additional information
With plain lens
Light source
Universal LED
Bulb base
Integral LED
Light source colour
Orange
[Us] rated supply voltage
110...120 V AC 50/60 Hz
Complementary
Height
1.9 in (47 mm)
Width
1.2 in (30 mm)
Depth
2.1 in (54 mm)
Terminals description ISO n°1
(X1-X2)PL
Net Weight
0.18 lb(US) (0.08 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Connections - terminals
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Signalling type
Steady
Current Consumption
14 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Device presentation
Complete product
Supply voltage limits
100…132 V AC
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.6 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.7 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
36 %
Average percentage of recycled metal content
17 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
3d14fd98-3859-4733-a5ee-a3016769973c
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Product repairability index
A
Use Again
Repack and remanufacture
Recyclability potential, in %
85
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.