Pilot light, Harmony XB4, metal, red, 22mm, plain lens with BA9s bulb, lt 250V
SKU: XB4BV64
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4 plain lens modular red pilot light is supplied with 250V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Main
Range of Product
Harmony XB4
Product or Component Type
Pilot light
Device short name
XB4
Bezel material
Chromium plated metal
Fixing collar material
Zamak
Head type
Standard
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Shape of signaling unit head
Round
Cap/operator or lens colour
Red
Operator additional information
With plain lens
Light source
Bulb not included
Bulb base
BA 9s
Light block supply
Direct <2.4 W
[Us] rated supply voltage
<= 250 V
Complementary
Height
1.9 in (47 mm)
Width
1.2 in (30 mm)
Depth
2.2 in (55 mm)
Terminals description ISO n°1
(X1-X2)PL
Product Weight
0.165 lb(US) (0.075 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Connections - terminals
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Signalling type
Steady
Device presentation
Complete product
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.6 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
36 %
Average percentage of recycled metal content
17 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
3d14fd98-3859-4733-a5ee-a3016769973c
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Product repairability index
A
Use Again
Repack and remanufacture
Recyclability potential, in %
85
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.