Pilot light head, Harmony 9001SK, plastic, without cap, 30mm, 110...120V
SKU: 9001SKP1
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This pilot light is part of the range of control and signaling units, Harmony 9001SK diameter 30mm plastic. It has a double insulated bezel and is delivered without color cap. It is supplied via internal transformer with 110V to 120V AC and it is connected with simple screw-clamp connections. Thanks to its double insulated bezel it is adapted for applications requiring a high resistance to corrosion. It is easily installed into a standard 30mm diameter panel cut-outs. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Head for pilot light
Light block supply
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Round
Cap/operator or lens colour
Without cap
Bulb base
BA 9s
Operating Mode
Normal
Supply voltage
110...120 V
Light block supply
Via integral transformer
Supply frequency
50...60 Hz
Size
30 mm
Light source
Incandescent bulb
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.