plug-in relay, Harmony electromechanical relays, 15A, 2CO, lockable test button, 24V AC
SKU: RPM21B7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Environmental Data
Harmony Electromechanical Relays

Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
This Harmony RPM power plug-in relay has a coil control voltage of 24V AC and has 1 changeover contact DPDT (double pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type enables easy installation and maintenance. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPM series
Product or Component Type
Plug-in relay
Contacts type and composition
2 C/O
Relay Type
Power relay
Status LED
Without
[Uc] control circuit voltage
24 V AC 50/60 Hz
Minimum switching capacity
170 mW 10 mA, 17 V
Release time
20 ms at nominal voltage
Ambient air temperature for operation
-40…131 °F (-40…55 °C)
[Ithe] conventional enclosed thermal current
15 A -40…131 °F (-40…55 °C)
Complementary
Control Type
Lockable test button
[Ie] rated operational current
Degree of protection (Housing only)
IP40 conforming to IEC 60529
Rated operational voltage limits
19.2...26.4 V AC
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.15 Uc AC
Maximum switching capacity
Mechanical durability
10000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT I
Mounting Support
Plug-in
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat (faston type)
Net Weight
0.079 lb(US) (0.036 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
14
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No