plug-in relay, Harmony electromechanical relays, 15A, 2CO, with LED, 120V AC
SKU: RPM23F7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
Environmental Data
Harmony Electromechanical Relays

Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
This Power Plug-In Relay reflects Schneider Electric expertise in relay since 1924 by helping to reduce the size of enclosures and at the same time increasing machine reliability. It has large choice of number of contacts for high rated current use Its rated current is 15 A, is controlled with a 120 V AC circuit and has a latching of 2 C/O. They are intendedfor industrial machines, packaging, textile, heating, ventilation and air conditioning system.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPM series
Product or Component Type
Plug-in relay
Contacts type and composition
2 C/O
Relay Type
Power relay
Status LED
With
[Uc] control circuit voltage
120 V AC 50/60 Hz
Minimum switching capacity
170 mW 10 mA, 17 V
Release time
20 ms at nominal voltage
Ambient air temperature for operation
-40…131 °F (-40…55 °C)
[Ithe] conventional enclosed thermal current
15 A -40…131 °F (-40…55 °C)
Complementary
Control Type
Without lockable test button
[Ie] rated operational current
Degree of protection (Housing only)
IP40 conforming to IEC 60529
Rated operational voltage limits
96...132 V AC
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.15 Uc AC
Maximum switching capacity
Mechanical durability
10000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT I
Mounting Support
Plug-in
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat (faston type)
Net Weight
0.079 lb(US) (0.036 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
17
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No