plug-in relay, Harmony electromechanical relays, 15A, 2CO, with LED, lockable test button, 12V DC
SKU: RPM22JD
Enter ZIP code to see pricing
Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
Environmental Data
Harmony Electromechanical Relays

Provides economical solution for the implementation of many switching functions with large number of contacts
It is flexibility to design with easily gripped for space-saving
Plug in type is easy installation and maintenance
This RPM product has IP40 rating
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
This Harmony RPM power plug-in relay has a coil control voltage of 12V DC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 15A. It has large choice of number of contacts for high rated current use. It also offers LED indicator to alert on the current status of the relay. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. This RPM product is IP40. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPM series
Product or Component Type
Plug-in relay
Contacts type and composition
2 C/O
Relay Type
Power relay
Status LED
With
[Uc] control circuit voltage
12 V DC
Minimum switching capacity
170 mW 10 mA, 17 V
Release time
20 ms at nominal voltage
Ambient air temperature for operation
-40…131 °F (-40…55 °C)
[Ithe] conventional enclosed thermal current
15 A -40…131 °F (-40…55 °C)
Complementary
Control Type
Lockable test button
[Ie] rated operational current
Degree of protection (Housing only)
IP40 conforming to IEC 60529
Rated operational voltage limits
9.6...13.2 V DC
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.1 Uc DC
Average coil consumption
0.85 W
Average resistance
160 Ohm at 68 °F (20 °C) +/- 10 %
Maximum switching capacity
Load current
Operating time
20 ms at nominal voltage
Mechanical durability
10000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT I
Mounting Support
Plug-in
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat (faston type)
Net Weight
0.079 lb(US) (0.036 kg)
Environmental footprint
Total lifecycle Carbon footprint
12 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.4 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
12 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
68
Circularity Profile
No need of specific recycling operations
Take-back
No