Plug In Relay, Harmony Relay, power, 15A at 277VAC, 2CO contacts, 24VAC 50/60HZ coil, LED
SKU: RPM23B7
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
High performance ensures machine and system availability
Reduces the size of enclosure, increases machine reliability
Easy selection with one reference for the complete set
Environmental Data
Harmony Electromechanical Relays

High performance ensures machine and system availability
Reduces the size of enclosure, increases machine reliability
Easy selection with one reference for the complete set
Simplicity of use with test button and visual indicators
Robust
The RPM range of power relays has relays from 1 to 4 poles with 15A contact rating. There is a good selection of relays sockets and accessories to choose from. This 2 pole relay has two CO contacts. Each contact has a common point and one normally ope and one normally closed contact. Contacts have UL operational current ratings of 15 A at 277 Vac and 15 A at 28 VDC. This relay is designed to be pluged into a relay socket. All wiring is connect to the relay socket terminals. Relay has a 24 VAC 50/60 Hz coil. This relay has a bipolar LED to indicate the relay status. Relay is UL Listed when a RPZ relay socket is used. Relay is also CSA certified. Transient protection modules and hold down clips are available for this relay. Relay is UL Listed when a RPZ relay socket is used. Relay is also CSA certified. The Harmony electromechanical relay features flexible add-on accessories like protection module, timing module, maintaining clamp and marking legend. The Harmony electromechanical relay includes interface, miniature and power relays from 1 CO to 4 CO contacts, up to 30A.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPM series
Product or Component Type
Plug-in relay
Contacts type and composition
2 C/O
Relay Type
Power relay
Status LED
With
[Uc] control circuit voltage
24 V AC 50/60 Hz
Minimum switching capacity
170 mW 10 mA, 17 V
Release time
20 ms at nominal voltage
Ambient air temperature for operation
-40…131 °F (-40…55 °C)
[Ithe] conventional enclosed thermal current
15 A -40…131 °F (-40…55 °C)
Complementary
Control Type
Without lockable test button
[Ie] rated operational current
Degree of protection (Housing only)
IP40 conforming to IEC 60529
Rated operational voltage limits
19.2...26.4 V AC
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.15 Uc AC
Maximum switching capacity
Mechanical durability
10000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT I
Mounting Support
Plug-in
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
AgNi
Shape of pin
Flat (faston type)
Width
0.8 in (21 mm)
Height
1.06 in (27 mm)
Depth
1.5 in (39 mm)
Net Weight
0.079 lb(US) (0.036 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
15
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No