Schneider Electric Marketplace Logo
products cart iconCart

Plug in relay, Type KP, tubular, 1 HP at 277 VAC, 10A resistive at 120 VAC, 11 pin, 3PDT, 3 NO, 3 NC, 120 VAC coil

SKU: 8501KPR13V20

Enter ZIP code to see pricing

loader
success

For use as logic elements and power switching output devices

success

Horsepower rated

success

3PDT latching relay

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

25 kg CO2 eq.

See All

Compatible Products

Accessories (9)

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

Square D 8501 Type K Relays

bullet

For use as logic elements and power switching output devices

bullet

Horsepower rated

bullet

3PDT latching relay

bullet

AC or DC operation

bullet

Wide range of operating temperature from -40°F to 131°F

8501KP universal plug in relays are designed for multipole switching applications at 300 VAC or lower. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 851NR61 or 8501NR62 relay socket. This relay has a DPDT contact arrangements. It has two normally open and two normally closed contacts. The contacts have a 10 ampere rating 277 VAC, a 10 ampere rating at 28 VDC, a 1/3 HP rating at 120 VAC, a 1 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 120 VAC nonreplaceable coil. A green LED indicator is not supplied on this relay. 8501KP relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.

Main

product range

8501K

product type

Relay

Relay Type

General purpose

mounting type

Socket

contact composition

3PDT

[Uc] control circuit voltage

120 V AC

pilot light

No indicator

manual operator

Without test button

Complementary

horsepower rating

breaking capacity

maximum switching voltage

contact material

Silver alloy (AgNi)

operating time

shape of pins

Tubular

for use with

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

25 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.6 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

25 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

70

Circularity Profile

End of Life Information

Take-back

No