Plug in relay, Type KP, tubular, 1 HP at 277 VAC, 10A resistive at 120 VAC, 8 pin, DPDT, 2 NO, 2 NC, 48 VDC coil
SKU: 8501KPDR12V56
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
Square D 8501 Type K Relays
8501KP universal plug in relays are designed for multipole switching applications at 300 VAC or lower. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 851NR51 or 8501NR52 relay socket. This relay has a DPDT contact arrangements. It has two normally open and two normally closed contacts. The contacts have a 10 ampere rating 277 VAC, a 10 ampere rating at 28 VDC, a 1/3 HP rating at 120 VAC, a 1 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 48 VDC nonreplaceable coil. A green LED indicator is not supplied on this relay. 8501KP relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.
Main
product range
8501K
product type
Relay
Relay Type
General purpose
mounting type
Socket
contact composition
DPDT
[Uc] control circuit voltage
48 V DC
pilot light
No indicator
manual operator
Without test button
Complementary
horsepower rating
breaking capacity
maximum switching voltage
contact material
Silver alloy (AgNi)
operating time
shape of pins
Tubular
for use with
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
23
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No