Schneider Electric Marketplace Logo
products cart iconCart

Plug in relay, Type N, relay socket, 11 tubular pin, single tier, for 8510KP relays and 9050JCK timers

SKU: 8501NR61

Enter ZIP code to see pricing

loader
success

Easy to set up and install

success

For manufacturing, conveyance and other industries

success

Single tiered screw clamp terminals connection

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

See All

Compatible Products

Accessories (5)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Square D 8501 Type K Relays

bullet

Easy to set up and install

bullet

For manufacturing, conveyance and other industries

bullet

Single tiered screw clamp terminals connection

bullet

DIN rail or panel mount

8501NR plug in relay sockets are designed for the proper wiring of 8501K plug in relays. This socket can be mount on 35mm DIN rail or can be mounted directly to a panel. The 8501KPR13 and 8501KPDR13 relays and 9050JCK timers will plug into this relay socket which is designed for 11 tubular pins. The socket terminals have pressure wire clamps for a good secure connection. To make wiring easier the terminals are not stacked. 8501NR plug in relay sockets are UL component recognized and CSA certified.

Main

[In] rated current

Complementary

mounting type

electrical connection

Single tiered screw clamp terminals

package quantity

1

Width

2.3 in (59 mm)

Height

2.2 in (54.8 mm)

Depth

1.0 in (24.6 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.5 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.4 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

70

Circularity Profile

End of Life Information

Take-back

No