Plug in relay, Type N, relay socket, 8 blade, for 8510R relays
SKU: 8501NR42
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Double tiered screw clamp terminals connection
For logic elements and power switching output devices
DIN rail or panel mount
Environmental Data
Square D 8501 Type R Relays
Double tiered screw clamp terminals connection
For logic elements and power switching output devices
DIN rail or panel mount
8501NR plug in relay sockets are designed for the proper wiring of 8501R plug in relays. This socket can be mount on 35mm DIN rail or can be mounted directly to a panel. The 8501RS42 or 8501RSD42 relay will plug into this relay socket which is designed for 8 blade pins. The socket terminals have pressure wire clamps for a good secure connection. To save panel space this socket has stacked terminals. 8501NR plug in relay sockets are UL component recognized and CSA certified.
Main
[In] rated current
10 A 300 V AC
Complementary
mounting type
electrical connection
Double tiered screw clamp terminals
package quantity
1
Width
1.18 in (29.92 mm)
Height
2.72 in (69.09 mm)
Depth
0.99 in (25.27 mm)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No