Plug in relay, Type R, miniature, 0.5 HP at 277 VAC, 8A resistive at 120 VAC, 14 blade, 4PDT, 4 NO, 4 NC, 24 VDC coil
SKU: 8501RSD14P14V53
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
8501R relays are suited for use as logic elements and power switching output devices.
The short stroke motion of the armature provides long mechanical life for high speed operation of control systems.
Horsepower rated, 4PDT composition, and 1, 3, or 5 Ampere versions available.
Square D 8501 Type R Relays
8501R relays are suited for use as logic elements and power switching output devices.
The short stroke motion of the armature provides long mechanical life for high speed operation of control systems.
Horsepower rated, 4PDT composition, and 1, 3, or 5 Ampere versions available.
8501RS miniature plug in relays are designed for control circuit logic applications. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 8501NR45 or 8501NR45B relay socket. Relay is available with 4PDT contact arrangements. It has four normally open and four normally closed contacts. The contacts have a 6 ampere resistive rating at 277 VAC, an 8 ampere resistive rating at 120 VAC and 30 VDC, a 1/3 HP rating at 120 VAC, a 1/2 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 24 VDC nonreplaceable coil. Relay has a green LED indicator. 8501RS relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.
Main
product range
8501R
product type
Miniature Relay
Relay Type
Low voltage
Complementary
mounting type
Socket
contact composition
4PDT
[Uc] control circuit voltage
24 V DC
pilot light
Green indicator relay energised LED
manual operator
Without test button
horsepower rating
breaking capacity
maximum switching voltage
contact material
Silver alloy, gold flashed
operating time
shape of pins
Spade
for use with
8501NR45
Height
1.10 in (27.9 mm)
Width
0.8 in (21 mm)
Depth
1.6 in (41.5 mm)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No