Plug in relay, Type R, miniature, 1 HP at 277 VAC, 15A resistive at 120 VAC, 8 blade, DPDT, 2 NO, 2 NC, 12 VDC coil
SKU: 8501RSD42V51
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Square D 8501 Type R Relays
8501RS miniature plug in relays are designed for control circuit logic applications. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 8501NR42 or 8501NR42B relay socket. Relay is available with DPDT contact arrangements. It has two normally open and two normally closed contact. The contacts have a 15 ampere resistive rating at 277 VAC, at 120 VAC and at 28 VDC, a 1/2 HP rating at 120 VAC, a 1 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 12 VDC nonreplaceable coil. Relay does not have a green LED indicator. 8501RS relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.
Main
product range
8501R
product type
Miniature Relay
Relay Type
Standard
Complementary
mounting type
Socket
contact composition
DPDT
[Uc] control circuit voltage
12 V DC
pilot light
No indicator
manual operator
Without test button
horsepower rating
breaking capacity
maximum switching voltage
contact material
Silver alloy, gold flashed
operating time
shape of pins
Spade
for use with
8501NR42
Height
1.07 in (27.3 mm)
Width
0.8 in (21 mm)
Depth
1.6 in (41.8 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No