Schneider Electric Marketplace Logo
products cart iconCart

Plug in relay, Type R, miniature, 1 HP at 277 VAC, 15A resistive at 120 VAC, 8 blade, DPDT, 2 NO, 2 NC, 24 VDC coil

SKU: 8501RSD42V53

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

For use as logic elements and power switching output devices

success

Short stroke motion of the armature

success

Provides long mechanical life for high speed operation

Compatible Products

Accessories (8)

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

Square D 8501 Type R Relays

bullet

For use as logic elements and power switching output devices

bullet

Short stroke motion of the armature

bullet

Provides long mechanical life for high speed operation

bullet

Suitable for high contact reliability, low level switching

bullet

Can be used in adverse environments

8501RS miniature plug in relays are designed for control circuit logic applications. These relays are designed to be plugged into a relay socket. This makes for very easy replacement. This relay plugs into an 8501NR42 or 8501NR42B relay socket. Relay is available with DPDT contact arrangements. It has two normally open and two normally closed contact. The contacts have a 15 ampere resistive rating at 277 VAC, at 120 VAC and at 28 VDC, a 1/2 HP rating at 120 VAC, a 1 HP rating at 277 VAC and a B300 inductive rating. Relays can be ordered with a wide variety of coil voltages. This relay has a 24 VDC nonreplaceable coil. Relay does not have a green LED indicator. 8501RS relays are UL listed with Square D relay sockets, UL component recognized and CSA certified.

Main

product range

8501R

product type

Miniature Relay

Relay Type

Standard

Complementary

mounting type

Socket

contact composition

DPDT

[Uc] control circuit voltage

24 V DC

pilot light

No indicator

manual operator

Without test button

horsepower rating

breaking capacity

maximum switching voltage

contact material

Silver alloy, gold flashed

operating time

shape of pins

Spade

for use with

8501NR42

Height

1.07 in (27.3 mm)

Width

0.8 in (21 mm)

Depth

1.6 in (41.8 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No