Schneider Electric Marketplace Logo
products cart iconCart

Potentiometer, Harmony 9001K, metal, black, 30mm, 2.5kOhm

SKU: 9001K2106

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

This product is part of the Harmony 9001K range, an offer of potentiometers. This potentiometer is supplied with an operator and dial plate. The power rating of this variable resistor is 2W, resistance rating is 2.5k Ohms and maximum voltage is 300V AC. It has 1 flush pushbutton, black 1 normally open, white down arrow marking and 1 flush pushbutton, white 1 normally open, black up arrow marking. It is furnished with solder terminals for electrical connection. It is a NEMA 4/13 rated product. The legend plate is made of metal. Its dimensions are 42mm (width) x 89mm (depth). It is suitable for use in automotive, machine tools, crane and hoist, food and beverage, material handling, petrochemical, wastewater treatment, metallurgy and industrial applications. It is easily installed into 1/16inch to 3/16inch diameter panel cut outs. This robust range offers long-term reliability in heavy duty industrial applications and extreme environments.

Main

Range of Product

Harmony 9001K

Product or Component Type

Potentiometer

Mounting diameter

1.2 in (30 mm)

Complementary

Bezel material

Metal

Cap/operator or lens colour

Black

Size

30 mm

Input impedance

2500 Ohm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.