Schneider Electric Marketplace Logo
products cart iconCart

Potentiometer, Harmony 9001SK, plastic, black, 30mm, 5kOhm

SKU: 9001SK2107

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 SK Plastic Push Buttons

bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large plastic set of accessories to customize your product

This product is part of the Harmony 9001SK range, an offer of plastic pushbuttons, switches and piolt lights. This potentiometer is supplied with an operator and dial plate. It has a power rating of 2W, resistance of 5k Ohms and maximum voltage of 3000V AC. It is furnished with solder terminals for electrical connection. It is a NEMA 4/13 rated product. The legend plate is made of metal with dimensions being 42mm (width) x 89mm (depth). It is suitable for use in automotive, mining, oil and gas, petrochemical, wastewater treatment, metallurgy and industrial applications. It is easily installed into 1/16inch to 3/16inch diameter panel cut outs. Harmony 9001 SK designed for industry, this robust range is designed for applications requiring a high resistance to corrosion.

Main

Range of Product

Harmony 9001SK

Product or Component Type

Potentiometer

Mounting diameter

1.2 in (30 mm)

Complementary

Bezel material

Plastic

Cap/operator or lens colour

Black

Size

30 mm

Input impedance

5000 Ohm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.