Schneider Electric Marketplace Logo
products cart iconCart

Power base, TeSys Ultra, 12 A, screw clamps control

SKU: LUB12

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Number of direction of rotation to be controlled is 1

success

Type of control to be achieved is Basic control

success

Modular, plug & play structure helps you to perform quick maintenance

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

25

See All

Compatible Products

Accessories (12)

Auxiliaries (7)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

TeSys Ultra Combination Motor Starter

bullet

Number of direction of rotation to be controlled is 1

bullet

Type of control to be achieved is Basic control

bullet

Modular, plug & play structure helps you to perform quick maintenance

bullet

Direct access to detailed information for every motor starter of your installation

bullet

Advanced motor management system

TeSys U standard power base, 3 poles (3NO), 12A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 5.5kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions. It is equipped with a control terminal block, and blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine).

Main

Range

TeSys

Product name

TeSys Ultra

Device short name

LUB

Product or Component Type

Non reversing power base

Device Application

Poles description

3P

Suitability for isolation

Yes

[Ue] rated operational voltage

690 V AC power circuit

Network frequency

40...60 Hz

[Ith] conventional free air thermal current

12 A

[Ie] rated operational current

Utilisation category

[Ics] rated service breaking capacity

Auxiliary contact composition

1 NO + 1 NC

Auxiliary contacts type

[Uc] control circuit voltage

Complementary

Typical current consumption

Heat dissipation

Safety reliability level

Operating time

Mechanical durability

15 Mcycles

maximum operating rate

3600 cyc/h

Product Certifications

Standards

[Ui] rated insulation voltage

[Uimp] rated impulse withstand voltage

6 kVIEC 60947-6-2

Safe separation of circuit

Fixing mode

Connections - terminals

Tightening torque

Width

1.8 in (45 mm)

Height

6.06 in (154 mm)

Depth

5.0 in (126 mm)

Net Weight

2.0 lb(US) (0.9 kg)

Compatibility code

LUB

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

25

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

61f5a085-dfde-4214-b2cf-ba3cfe0c33b4

REACh Regulation

REACh Declaration

Halogen content performance

Product contains halogen above thresholds

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.