Schneider Electric Marketplace Logo
products cart iconCart

Power Cord, C19 to 5-15P, 2.5m

SKU: AP9872

Enter ZIP code to see pricing

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

42 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC NetShelter Power Cords

Main

Product or Component Type

Power cord

Input Connection Type

NEMA 5-15P

Cable length

7.9 ft (2.4 m)

Number of cables

1

Physical

Color

Black

Height

3.5 in (89 mm)

Width

8.5 in (216 mm)

Depth

3.5 in (89 mm)

Product Weight

0.49 lb(US) (0.22 kg)

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

42 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

40 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.