Schneider Electric Marketplace Logo
products cart iconCart

Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m (4ft), North America, Blue

SKU: AP8704S-NAX590

Enter ZIP code to see pricing

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

61 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Environmental Disclosure

APC NetShelter Power Cords

Main

Product or Component Type

Power cord

Input current limits

10 A

Input Connection Type

IEC 60320 C14

Max current draw

10 A

Max line current

10 A

Number of cables

6

Cable length

3.97 ft (1.21 m)

Cord Length

4 ft (1.2 m)

Complementary

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Height

9.4 in (240 mm)

Width

2.8 in (70 mm)

Depth

1.8 in (45 mm)

Net Weight

2.23 lb(US) (1.01 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

61 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

5 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.4 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

54 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

End of Life Information

Take-back

No