Power Cord Kit (6 EA), Locking, C19 TO C20, 1.2M (4FT), Red
SKU: AP8714SX340
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Environmental Data
APC NetShelter Power Cords
Overview
Lead time
Usually in Stock
Main
Product or Component Type
Power cord
Input Connection Type
IEC 60320 C20
Cable length
3.97 ft (1.21 m)
Number of cables
6
Environmental footprint
Total lifecycle Carbon footprint
143 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
8 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.7 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
132 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.