Schneider Electric Marketplace Logo
products cart iconCart

Power Relay, Harmony 8501C, DPST, coil, screw clamp terminal, 30A, 240V AC, 2NO

SKU: 8501CO7V24

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Modular construction for greater design flexibility

success

High reliability and ease of maintenance

success

Wide range of operating temperature from -40°C to 71°C

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

173

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

Square D 8501 Type C Open-Frame Power Relays

bullet

Modular construction for greater design flexibility

bullet

High reliability and ease of maintenance

bullet

Wide range of operating temperature from -40°C to 71°C

8501C power relays are used to control small single phase motors and other light loads. These power relays are available with a variety of contact configurations. This relay has a DPST contact configuration with two normally open and no normally closed contact. A variety of coil voltages are available. This relay has a 240 VAC nonreplaceable coil. Designed with heavy duty contacts that are rated for single phase 1.5 HP motors at 120 VAC, 230 VAC or 600 VAC. It also has a 30 A resistive rating at 300 VAC or 5 A resistive rating at 600 VAC. These relays have a durable open frame construction. 8501C power relays are UL listed and CSA certified. This range of relays is used in electric heater, pumping, conveyor and material handling applications.

Main

product range

Power Relay 8501C

product type

Power relay

short name

type C

[In] rated line current

30 A

device application

Suited for controlling small single phase motors and other light loads

switch function

DPST

contact composition

2 NO

[Uc] control circuit voltage

240 V AC 50/60 Hz

horsepower rating

2.0 hp

maximum switching voltage

600 V AC

Complementary

class number

8501

phase

1 phase

terminal connects

Screw clamp terminal

wire range

AWG 10 copper

terminal tightening torque

11…15 lbf.in (1.2…1.7 N.m)

coil burden

10 VA

mounting

Panel mounting

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

173

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No