power relay, Harmony electromechanical relays, DIN rail or panel mount relay, 30A, 2CO, 12V DC
SKU: RPF2BJD
Enter ZIP code to see pricing
Help to reduce the size of enclosures
Economical solution for switching functions
Flexibility to design with easily gripped for space-saving
Environmental Data
Harmony Electromechanical Relays
Help to reduce the size of enclosures
Economical solution for switching functions
Flexibility to design with easily gripped for space-saving
Workability for hard-wired logic automated systems
This Harmony RPF panel mounting power relay with fast-on terminals has a coil control voltage of 12V DC and has 2 normally open contacts with a rating of 30A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPF series
Product or Component Type
DIN rail/panel mount relay
Contacts type and composition
2 C/O
Relay Type
Power relay
[Uc] control circuit voltage
12 V DC
Status LED
Without
Control Type
Without lockable test button
[Ithe] conventional enclosed thermal current
Complementary
Control circuit voltage limits
9.6...13.2 V
[Ie] rated operational current
Average consumption
1.7 W
CAD overall width
1.3 in (33.7 mm)
CAD overall height
2.7 in (68.5 mm)
CAD overall depth
1.5 in (39.2 mm)
Compatibility code
RPF
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.1 Uc
minimum switching current
500 mA
Maximum switching capacity
7500 VA/700 W
Average resistance
86 Ohm at 68 °F (20 °C) +/- 10 %
Mechanical durability
5000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
10 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT II
Pollution degree
3
Mounting Support
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
Silver tin oxide
Shape of pin
Flat (faston type)
Product Weight
0.181 lb(US) (0.082 kg)
Environmental footprint
Total lifecycle Carbon footprint
28 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.7 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
27 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
1
Circularity Profile
No need of specific recycling operations
Take-back
No