power relay, Harmony electromechanical relays, DIN rail or panel mount relay, 30A, 2NO, 24V DC
SKU: RPF2ABD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Environmental Data
Harmony Electromechanical Relays
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
This Harmony RPF panel mounting power relay with fast-on terminals has a coil control voltage of 24V DC and has 2 normally open contacts with a rating of 30A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).
Main
Range of Product
Harmony Electromechanical Relays
Series name
RPF series
Product or Component Type
DIN rail/panel mount relay
Contacts type and composition
2 NO
Relay Type
Power relay
[Uc] control circuit voltage
24 V DC
Status LED
Without
Control Type
Without lockable test button
[Ithe] conventional enclosed thermal current
Complementary
Control circuit voltage limits
19.2...26.4 V
[Ie] rated operational current
Average consumption
1.7 W
CAD overall width
1.3 in (33.7 mm)
CAD overall height
2.7 in (68.5 mm)
CAD overall depth
1.5 in (39.2 mm)
Compatibility code
RPF
[Ui] rated insulation voltage
Maximum switching voltage
250 V IEC
Drop-out voltage threshold
>= 0.1 Uc
minimum switching current
500 mA
Maximum switching capacity
7500 VA/700 W
Average resistance
350 Ohm at 68 °F (20 °C) +/- 10 %
Mechanical durability
5000000 cycles
Electrical durability
100000 cycles resistive
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
10 %
Dielectric strength
[Uimp] rated impulse withstand voltage
4 kV 1.2/50 µs
Protection category
RT II
Pollution degree
3
Mounting Support
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
Silver tin oxide
Shape of pin
Flat (faston type)
Net Weight
0.181 lb(US) (0.082 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
28
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No