Power relay, SE Relays, 25A, 2NO, 120VAC, LED push button, screw terminals, DIN or panel mount
SKU: 725BXXSC3ML-120A
Enter ZIP code to see pricing
The electromechanical relays help to reduce the size of enclosures and at the same time increase machine reliability
High current ratings to meet demands for high power applications like EV charging, HVAC compressors and CNC machines
This range offers several terminal types, wide choice of control voltage, and flexible add-on accessories
Environmental Data
SE Relays Power Relays
The electromechanical relays help to reduce the size of enclosures and at the same time increase machine reliability
High current ratings to meet demands for high power applications like EV charging, HVAC compressors and CNC machines
This range offers several terminal types, wide choice of control voltage, and flexible add-on accessories
This 725 power relay belongs to the Schneider Electric Harmony electromechanical relays range. 725 power relay has a LED status indicator with screw terminals supporting DIN rail or Panel mounting. It’s a 25A 2 NO contact configuration mechanical relay with nominal coil voltage of 120Vac and coil resistance of 5200Ω. The touch-proof covers on screw terminals provides IP20 degree of protection. It has a side-mounted spring return pushbutton for testing the contacts. It weighs 0.120Kg. It is suitable for high-capacity switching applications such as EV charging, CNC machines, and HVAC compressors. Protection modules and spring clips are available. It is sold in lots of 10. The 725 relay range with high dielectric strength helps withstand severe voltage surges and spikes which provides protection for surrounding circuits.
Main
Range of Product
Harmony Electromechanical Relays
Series name
725 series
Product or Component Type
DIN rail/panel mount relay
Contacts type and composition
2 NO
Relay Type
Power relay
Status LED
With
[Uc] control circuit voltage
120 V AC
Network Frequency
50/60 Hz
[Ithe] conventional enclosed thermal current
25 A
Local signalling
LED indicator test button
Complementary
class number
725
Minimum switching current
100 mA 5 V DC
Nominal input voltage
102...132 V AC 50/60 Hz
Electrical durability
100000 cycles resistive IEC
Dielectric strength
Control Type
Test button
Coil resistance
5200 Ohm
Average coil consumption
2.50 VA
Wire stripping length
0.3 in (8 mm)
Response Time
30 ms
Associated fuse rating
32 A gG at 400 V coordination type 2 for power circuit
Short-circuit current
3 kA
Average pole impedence
2 mOhm
Maximum switching voltage
Drop-out voltage threshold
AC
Rated power in W
1.3 kW 120 V tungsten
Rated power in hp
[Ie] rated operational current
Mechanical durability
5000000 cycles
Tightening torque
Mounting Support
Contacts material
Silver alloy contacts
Shape of pin
Screw
Width
1.4 in (34.9 mm)
Height
2.7 in (67.7 mm)
Depth
2.1 in (53.9 mm)
Net Weight
4.2 oz (120 g)
Environmental footprint
Total lifecycle Carbon footprint
39 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
37 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No